Electrak Busbar 3 Pole + Earth + Comms (L1+L2+N) 13A Fused Tap-Off 3m IP4X
Electrak
Electrak Busbar 3 Pole + Earth + Comms (L1+L2+N) 13A Fused Tap-Off 3m IP4X
REF. DDG43FC
EAN.
5012774011149
Discount family : P16
£47.45
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of conductors (without earthing) | 3 |
---|---|
Number of poles | 3 |
Rated current AC 50 Hz | 13 A |
Rated voltage AC 50 Hz | 230-400 V |
Phase selection | No |
With locking | No |
Branch off type | Cable |
Number of CEE socket outlets | 0 |
Number of NEMA socket outlets | 0 |
Number of other socket outlets | 0 |
---|---|
Type of socket outlets | Other |
Protection | Cylindrical fuse |
Colour | White |
Degree of protection (IP) | Other |
Length | 117 mm |
Width | 68 mm |
Height | 51 mm |