Electrak 24 Standard Underfloor Busbar 63A 2 Pole + Earth Feed Unit
Electrak
Electrak 24 Standard Underfloor Busbar 63A 2 Pole + Earth Feed Unit
REF. DF1010
EAN.
5012774012689
Discount family : P09
£30.85
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current AC 50 Hz | 63 A |
---|---|
Power supply position | End |
Model | Single |
Number of poles | 2 |
Rated voltage AC 50 Hz | 230-400 V |
Colour | White |
RAL-number | 9010 |
Degree of protection (IP) | IP40 |
Length | 250 mm |
Width | 75 mm |
---|---|
Height | 46 mm |
Nominal voltage | 230-400 V |
Connection type | Screwed terminal |
Number of terminals | 3 |
Terminals capacity | 16-16 mm² |
Cable nature for connection | Flexible or rigid |
Cable support | Cable gland |
Documents
2 documents
Catalogue page
Catalogue chart
1 document
Product Environmental Profile
SELECT AN ACTION