CP Electronics MWS3A Wall Mount Bracket White
Surface mounted housing
CP ELECTRONICS
CP Electronics MWS3A Wall Mount Bracket White
REF. MWS3A-DBB-WBRKT
EAN.
5012774621133
Wall mounting bracket for MWS3A series
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Surface mounted box |
---|---|
Suitable for modular domestic switching devices | No |
Number of units | 1 |
Mounting direction | Horizontal and vertical |
Shape | Rectangular |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
RAL-number (similar) | 9002 |
Transparent | No |
With cover frame | Yes |
With duct entry | No |
With cable entry | No |
---|---|
With screw gland entry | No |
Shock resistant | No |
Degree of protection (IP) | Other |
Width | 125.5 mm |
Height | 101.5 mm |
Depth | 108.5 mm |
Device width | 125.5 mm |
Device height | 101.5 mm |
Device depth | 108.5 mm |
Degree of impact strength (IK) | Other |
Operating / setting temperature | -10-50 °C |
Storage temperature | -10-50 °C |
Entry membrane gland type | Not applicable |
Cable support | Not applicable |