CP Electronics KNX Compact IP40 Ceiling Flush Mounted Microwave Presence/Absence Detector
Presence Detector
CP ELECTRONICS
CP Electronics KNX Compact IP40 Ceiling Flush Mounted Microwave Presence/Absence Detector
REF. MWS6-KNX
EAN.
5012774621294
5 year warranty included
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Background monitoring | No |
---|---|
With acoustic sensor | No |
With connection cable | No |
---|---|
Connection cable length | 0 mm |
Documents
3 documents
Technical Sheet
Technical Sheet
Installation Guide
SELECT AN ACTION