This product is obsolete
CP Electronics DNET1 Network Low Temp High Bay/High Level Flush Mounted PIR Presence Detector IP65
CP ELECTRONICS
CP Electronics DNET1 Network Low Temp High Bay/High Level Flush Mounted PIR Presence Detector IP65
REF. EBDHS-DNET1-LT30
EAN.
5012774787068
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Background monitoring | No |
---|---|
With acoustic sensor | No |
With connection cable | No |
---|---|
Connection cable length | 0 mm |
Documents
1 document
Installation Guide
SELECT AN ACTION