This product is obsolete
CP Electronics DNET1 Network IP65 Miniature Luminaire Mounted PIR Presence Detector
CP ELECTRONICS
CP Electronics DNET1 Network IP65 Miniature Luminaire Mounted PIR Presence Detector
REF. EBMPIR-MB-DNET1
EAN.
5012774787174
5 year warranty
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Background monitoring | No |
---|---|
With acoustic sensor | No |
With connection cable | No |
---|---|
Connection cable length | 0 mm |
Documents
2 documents
Technical Sheet
Installation Guide
SELECT AN ACTION