CP Electronics DNET1 Network IP40 Flush Mounted High Bay/High Level PIR Presence Detector
CP ELECTRONICS
CP Electronics DNET1 Network IP40 Flush Mounted High Bay/High Level PIR Presence Detector
REF. EBDHS-DNET1
EAN.
5012774627968
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Background monitoring | No |
---|---|
With acoustic sensor | No |
With connection cable | No |
---|---|
Connection cable length | 0 mm |
Documents
2 documents
Installation Guide
Technical Sheet
SELECT AN ACTION