CP Electronics DIN Rail PSU
Power Supply
CP ELECTRONICS
CP Electronics DIN Rail PSU
REF. EBR-DIN-PSU
EAN.
5012774622543
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 2 |
With LED indication | Yes |
Bus voltage stockable | No |
Number of integrated choke coils | 0 |
Number of lines to feed | 1 |
Max. output current | 300 mA |
Width | 35 mm |
Height | 90 mm |
Depth | 58 mm |
Degree of impact strength (IK) | Other |
---|---|
Degree of protection (IP) | Other |
Operating / setting temperature | -10-35 °C |
Storage temperature | -10-35 °C |
Voltage type | AC |
Nominal voltage | 220-240 V |
Supply current | 18-20 A |
Frequency | 50-50 Hz |
Energy class | Other |
Electric supplying direction | Not applicable |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Colour | Grey |
Halogen free | Yes |
Connection type | Screwed terminal |
Terminals capacity | 1.5-1.5 mm² |
Documents
1 document
Installation Guide
SELECT AN ACTION