CP Electronics Basic Switching Compact IP40 Ceiling Flush Mounted PIR Presence Detector
CP ELECTRONICS
CP Electronics Basic Switching Compact IP40 Ceiling Flush Mounted PIR Presence Detector
REF. EBDSPIR
EAN.
5012774651932
These compact PIR detectors provide automatic control for lighting, heating and ventilation loads. The PIR sensor can be mounted either flush into a ceiling tile or using a surface mounting box.
5 year warranty included
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Background monitoring | No |
---|---|
With acoustic sensor | No |
With connection cable | No |
---|---|
Connection cable length | 0 mm |
Documents
1 document
Installation Guide
SELECT AN ACTION