Clang Heavy Duty 24V 1 Pin Trailer Socket Female Connection
Clang
Legrand
Clang Heavy Duty 24V 1 Pin Trailer Socket Female Connection
REF. CT6880
EAN.
5019102103934
£57.17
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Socket outlet |
---|---|
Type of connector | Female |
Number of poles | 1 |
Voltage | 24-24 V |
Max. continuous current | 300 A |
Housing material | Metal |
Connection | Other |
Standard | None |
---|---|
Nominal cross section conductor | 0-104 mm² |
Low spark model | No |
With hinged lid | Yes |
With hook | No |
Military model | No |
Documents
1 document
Catalogue page
SELECT AN ACTION