Cablofil Zinc Magnesium Steel Wire Cable Tray Divider 96mm x 3m Length
Cablofil
Legrand
Cablofil Zinc Magnesium Steel Wire Cable Tray Divider 96mm x 3m Length
REF. CM923043
EAN.
3599079230434
Discount family : C20D
£93.57
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Partition height | 96 mm |
---|---|
Length | 3000 mm |
Model | L-profile |
Mounting perforation | Yes |
Type of fastening | Screwable |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Other |
Colour | Zinc |
Documents
3 documents
Technical Sheet
White Book
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION