Cablofil Zinc Coated Steel Wire Cable Tray Hold Down Clamp Plate
Cablofil
Legrand
Cablofil Zinc Coated Steel Wire Cable Tray Hold Down Clamp Plate
REF. CM558053
EAN.
3599075580533
Discount family : C20D
£1.47
/
1 piece
Product available in
25 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 58.5 mm |
---|---|
Width | 50 mm |
Height | 3.5 mm |
Diameter | 8.5 mm |
Thread size (metric) | 8 |
Model | Supporting profile |
Load bearing capacity | 1000 N |
Hinging | No |
Adjustable | No |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Other |
Colour | Zinc |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION