Cablofil Zinc Aluminium Steel Wire Cable Tray 100mm x 30mm x 3m Length
Cablofil
Legrand
Cablofil Zinc Aluminium Steel Wire Cable Tray 100mm x 30mm x 3m Length
REF. CM000026
EAN.
3599079917014
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Profile shape | U-shape |
---|---|
Width | 100 mm |
Height | 30 mm |
Length | 3000 mm |
Useful cross section | 3000 mm² |
Integrated partition | None |
Model | Without connector |
Suitable for circuit integrity | No |
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Continuously galvanized zinc-aluminium |
Colour | Zinc |
Weight | 0.52060647 kg/m |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION