Cablofil Steel Wire Cable Tray Plastic Identification Tag Yellow
Cablofil
Legrand
Cablofil Steel Wire Cable Tray Plastic Identification Tag Yellow
REF. CM559157
EAN.
3599075591577
Discount family : C20C
£0.59
/
1 piece
Product available in
50 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Width | 100 mm |
Height | 18 mm |
---|---|
Self adhesive mounting | No |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION