Cablofil Hot Dip Galvanised Steel Wire Cable Tray Profile Roof Cantilever Arm 200mm
Cablofil
Legrand
Cablofil Hot Dip Galvanised Steel Wire Cable Tray Profile Roof Cantilever Arm 200mm
REF. CM556323
EAN.
3599075563239
Discount family : C20D
£28.16
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for cable management system height | 100-100 mm |
---|---|
Model | Other |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | No |
Tray mounting | Screwable |
Load bearing capacity | 800 N |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION