Cablofil Hot Dip Galvanised Steel Wire Cable Tray Profile Cantilever Arm 150mm
Cablofil
Legrand
Cablofil Hot Dip Galvanised Steel Wire Cable Tray Profile Cantilever Arm 150mm
REF. CM556113
EAN.
3599075561136
Discount family : C20D
£12.23
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 228 mm |
---|---|
Width | 32 mm |
Height | 170 mm |
Suitable for cable management system width | 100-150 mm |
Model | Wall bracket |
Angle | 90-90 ° |
Safe working load according to IEC 61537 | 1100 N |
Suitable for circuit integrity | Yes |
---|---|
Material | Steel |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION