Cablofil Hot Dip Galvanised Steel Wire Cable Tray Joint Strip 240mm
Cablofil
Legrand
Cablofil Hot Dip Galvanised Steel Wire Cable Tray Joint Strip 240mm
REF. CM558293
EAN.
3599079928928
Price on request
Product available in
50 piece
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Longitudinal joint |
---|---|
Hinged joint horizontal | Yes |
Hinged joint vertical | No |
Type of connection | Screw connector |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | No |
Suitable for cable management system width | 50-600 mm |
Suitable for cable management system height | 50-50 mm |
Suitable for mesh cable tray filament | 3-7 mm |
Length | 240 mm |
---|---|
Suitable for circuit integrity | Yes |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Operating / setting temperature | -20-120 °C |
Colour | Zinc |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION