Cablofil Electro Zinc Steel Wire Cable Tray Cable Guide
Cablofil
Legrand
Cablofil Electro Zinc Steel Wire Cable Tray Cable Guide
REF. CM350524
EAN.
3414972462587
Price on request
Product available in
12 piece
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Other |
---|---|
Colour | Stainless steel |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION