Cablofil 316L Stainless Steel Wire Cable Tray Vertical Mounting Bracket
Cablofil
Legrand
Cablofil 316L Stainless Steel Wire Cable Tray Vertical Mounting Bracket
REF. CM586074
EAN.
3599075860741
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 200 mm |
---|---|
Width | 30 mm |
Height | 60 mm |
Diameter | 13 mm |
Thread size (metric) | 0 |
Model | Supporting profile |
Load bearing capacity | 1000 N |
Hinging | No |
Adjustable | No |
---|---|
Suitable for circuit integrity | No |
Material | Stainless steel |
Stainless steel, pickled | Yes |
Material quality | Other |
Surface protection | Other |
Colour | Stainless steel |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION