Cablofil 316L Stainless Steel Wire Cable Tray Support Rail Beam Clamp
Cablofil
Legrand
Cablofil 316L Stainless Steel Wire Cable Tray Support Rail Beam Clamp
REF. CM559284
EAN.
3599075592840
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Stainless steel |
---|---|
Stainless steel, pickled | Yes |
Material quality | Other |
Surface protection | Other |
---|---|
Colour | Stainless steel |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION