Cablofil 316L Stainless Steel Wire Cable Tray Profile Roof Cantilever Arm 200mm
Cablofil
Legrand
Cablofil 316L Stainless Steel Wire Cable Tray Profile Roof Cantilever Arm 200mm
REF. CM556324
EAN.
3599075563246
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for cable management system height | 100-100 mm |
---|---|
Model | Other |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | No |
Tray mounting | Screwable |
Load bearing capacity | 800 N |
---|---|
Suitable for circuit integrity | No |
Material | Stainless steel |
Material quality | Other |
Surface protection | Other |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION