Cablofil 316L Stainless Steel Wire Cable Tray Pendant Mounting Plate
Cablofil
Legrand
Cablofil 316L Stainless Steel Wire Cable Tray Pendant Mounting Plate
REF. CM561084
EAN.
3599075610841
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for | U-profile |
---|---|
Suitable for ceiling mounting | Yes |
Suitable for bracket mounting | Yes |
Model | Screw head plate |
Material | Stainless steel |
---|---|
Material quality | Stainless steel 316 (1.4401) |
Surface protection | Pickled and passivated |
Colour | Stainless steel |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION