Cablofil 316L Stainless Steel Wire Cable Tray Mounting Rail 2m
Cablofil
Legrand
Cablofil 316L Stainless Steel Wire Cable Tray Mounting Rail 2m
REF. CM561014
EAN.
3599075610148
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 1980 mm |
---|---|
Width | 48 mm |
Height | 26 mm |
Slit width | 25 mm |
Material thickness | 2 mm |
Profile shape | U-profile |
Model | Singular profile |
Type of perforation | 3 sides punched |
Hole width | 7.5 mm |
With toothing | No |
Snap-off | No |
---|---|
Load bearing capacity | 0 kN |
Suitable for circuit integrity | No |
Material | Stainless steel |
Material quality | Other |
Surface protection | Other |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION