Cablofil 304L Stainless Steel Wire Cable Tray 400mm x 105mm x 3m Length
Cablofil
Legrand
Cablofil 304L Stainless Steel Wire Cable Tray 400mm x 105mm x 3m Length
REF. CM000938
EAN.
3599070009381
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Profile shape | U-shape |
---|---|
Width | 400 mm |
Height | 105 mm |
Length | 3000 mm |
Useful cross section | 42000 mm² |
Integrated partition | None |
Model | Without connector |
Suitable for circuit integrity | No |
Material | Stainless steel |
---|---|
Material quality | Stainless steel 304 (1.4301) |
Surface protection | Pickled and passivated |
Colour | Stainless steel |
Weight | 3.021092 kg/m |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Documents
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION