CAB 3 0.15mm² to 0.5mm² Cable Marker Yellow Symbol "/"
CAB 3
Legrand
CAB 3 0.15mm² to 0.5mm² Cable Marker Yellow Symbol "/"
REF. 038140
EAN.
3245060381400
£0.06
/
1 piece
Product available in
300 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Booklet shape |
---|---|
Toothing | None |
Material | Plastic |
Core diameter | 0.4-0.8 mm |
Cable diameter | 1-2.3 mm |
Length | 5 mm |
Width | 2.3 mm |
---|---|
Colour | Yellow |
Transparent | No |
With label space | Yes |
Imprint | Symbols |
Mounting method | Snap |
Documents
1 document
Catalogue page
SELECT AN ACTION