Bticino Universal Speaker Unit
.
Bticino
Bticino Universal Speaker Unit
REF. 346991
EAN.
8012199416663
Discount family : W21
£162.55
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Accessory | No |
Spare part | No |
Suitable for | Outdoor station |
Installation technique | Bus system |
Mounting method | Other |
Material | Plastic |
Colour | Black |
Width | 90 mm |
Height | 55 mm |
Depth | 28 mm |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | Not applicable |
Operating / setting temperature | -25-70 °C |
---|---|
Storage temperature | -40-90 °C |
Voltage type | DC |
Nominal voltage | 18-27 V |
Standby consumption | 5 mA |
Terminal marking indication | Yes |
Halogen free | Yes |
Number of terminals | 9 |
Terminals capacity | 0.5-1.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 0.5-1.5 mm² |
Remote opening of gate / Electric door opener | No |
Camera type | Not applicable |
Documents
2 documents
Instruction manual
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION