Bticino Lift Control RS485 Interface
IP SYSTEM
Bticino
Bticino Lift Control RS485 Interface
REF. 375010
EAN.
8005543693711
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequent bidirectional | No |
Model | RS-485 |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 4 |
Number of channels | 2 |
Max. number of devices per channel | 1 |
Demounting protection | No |
With LED indication | Yes |
Updateable | Yes |
Operating voltage | 24-24 V |
Voltage type | DC |
Protocol | Other |
Provider dependent | No |
Visualization | No |
Web-Server | No |
Radio interface | No |
IR interface | No |
Degree of protection (IP) | IP20 |
Width | 72 mm |
Height | 105 mm |
---|---|
Depth | 33 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -10-55 °C |
Storage temperature | -25-70 °C |
Supply current | 0.027-0.1 A |
Terminal marking indication | Yes |
Type of load | Not applicable |
Halogen free | Yes |
Connection type | Screwed terminal , Other |
Terminals capacity | 0.5-1 mm² |
Label space/information surface | No |
Fitted with USB plug | No |
Contains Batteries and/or Accumulator | No |
Addressable | No |
Connected object | Yes |
Operating method | Network |
Application store for download | Legrand Web site |
Programming way | Computer |
With voice command | No |
Programmable | No |
Connectable by Internet box | No |
Application name | Home + Security |
Product use function | Door entry systems |
Documents
3 documents
Installation Guide
Technical Sheet
Installation Guide
1 document
Product Sheet
SELECT AN ACTION