Bticino Key Fob Black
accessory
Bticino
Bticino Key Fob Black
REF. 348200
EAN.
8012199725024
Discount family : W21
£11.93
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of data carrier | Key hanger |
---|---|
Reading strategy | iClass/iClass SE (13.56 MHz) |
Contactless | Yes |
Diameter | 41.3 mm |
---|---|
Colour | Black |
Fitted with USB plug | No |
Documents
1 document
Catalogue page
SELECT AN ACTION