Bticino Configurator Kit 20 Internal Units
.
Bticino
Bticino Configurator Kit 20 Internal Units
REF. 306065
EAN.
8012199366203
Discount family : W21
£64.71
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | Yes |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Model | Other |
Mounting method | Other |
Material | Other |
---|---|
Material quality | Thermoplastic |
Surface protection | Untreated |
Colour | Green |
RAL-number (similar) | 3268 |
Transparent | No |
With bus connection | No |
Documents
1 document
Instruction manual
1 document
Catalogue page
SELECT AN ACTION