Bticino 6 DIN Audio Video System Power Supply Unit
.
Bticino
Bticino 6 DIN Audio Video System Power Supply Unit
REF. 346050
EAN.
8005543545324
Discount family : W21
£216.22
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Application | Video |
---|---|
Input voltage | 240 V |
Frequency | 50-60 Hz |
Type of current | AC |
Output voltage | 27 V |
Degree of protection (IP) | IP20 |
Height | 90 mm |
Width | 105 mm |
Depth | 65 mm |
Installation technique | Bus system |
---|---|
Integrated door opening circuit | Yes |
Control function | No |
Evaluation function | No |
Number of connectable participators | 2 |
Service indication | No |
Mounting method | DIN rail |
Programming lock | No |
Documents
2 documents
Technical Sheet
Instruction manual
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION