Arteor 1 Gang 13A Single Pole Switched Socket Outlet with USB Type-A 2.4A Charger Soft Alu
Arteor
Legrand
Arteor 1 Gang 13A Single Pole Switched Socket Outlet with USB Type-A 2.4A Charger Soft Alu
REF. 570080
EAN.
3414971851696
Discount family : W24
£52.58
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | British Standard |
---|---|
Protective contact | Round |
Number of active contacts (round) | 0 |
Number of active contacts (flat) | 1 |
With complemantary luminous signal | No |
Number of ports USB-A | 1 |
Number of ports USB-C | 0 |
Number of units | 1 |
Number of socket outlets switchable | 1 |
Number of phases | 1 |
With hinged lid | No |
Label space/information surface | No |
Colour | Aluminium |
Metallic colour | No |
Transparent | No |
Lockable | No |
With function lighting | No |
With orientation lighting | No |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | No special power supply |
Mounting method | Other |
Type of fastening | Mounting with screw |
---|---|
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
With on/off switch | Yes |
Rotated central insert | No |
Nominal current | 13 A |
Nominal voltage | 250 V |
Frequency | 50-60 Hz |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
For heavy conditions according to VDE | No |
Voltage type | AC |
Power Delivery | No |
Cable support | Other |
Connected object | No |
Documents
1 document
Technical Sheet
1 document
Catalogue page
3 documents
Agreement
OC / CB-SE-101858
(0.09 Mo)
Agreement
OC / CB-FR-708240/M1
(0.47 Mo)
Agreement
OC / CB-SE-104797
(1.36 Mo)
SELECT AN ACTION