Arteor 0-10V Push Button Dimmer 2 Module Round Magnesium
Arteor
Legrand
Arteor 0-10V Push Button Dimmer 2 Module Round Magnesium
REF. 574338
EAN.
3245065743388
Discount family : W24
£211.18
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Modular device for domestic switching devices |
---|---|
Number of modules (module system) | 2 |
App control via Bluetooth | No |
Serial dimmer | No |
Type of load | Other |
Substation input | Yes |
Light value memory | No |
Applicable with button | Yes |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Module frame |
Type of fastening | Mounting with screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Grey |
Transparent | No |
---|---|
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK02 |
Nominal voltage | 240-240 V |
Frequency | 47-63 Hz |
Control voltage | 90-254 V |
Nominal power resistive load | 20-600 W |
Connection type | Screwed terminal |
Cable section | 2.5-2.5 mm² |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 33 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 33 mm |
Operating / setting temperature | 0-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Stress test conformity (1000V) | No |
Documents
1 document
Instruction manual
1 document
Catalogue page
1 document
Agreement
OC / CB-630165/M1
(0.48 Mo)
SELECT AN ACTION