Lighting & energy controls
Lighting and energy controls provide energy efficient solutions for commercial, public sector and domestic environments. Standalone presence detectors are designed to ensure energy is saved by reducing the amount of time lighting is left on, whilst lighting control systems have the capability to control the lighting levels to ensure maximum comfort and efficiency.
Energy Saving
With an increasing demand for sustainability, CP Electronics lighting and energy controls play a key part in reducing the energy consumption of a building.
Maintenance contracts
Being forced to completely refit a new lighting control solutions can be a costly and time consuming process, therefore the utilisation of the maintenance contracts we offer makes complete sense.
BIM
Through the use of BIM, our products are integrated digitally as 3D models that can be used by the project design team, construction team and passed to the building owner.
Product selection
Standalone PIR presence detectors
Standalone microwave presence detectors
Lighting control systems
Lighting connection / distribution systems
Wireless lighting controls
Presence detectors for luminaire integration
Presence detectors for systems integration
Electronic switches
Accessories & infrared handsets
Conformity Documents
Unfortunately, our conformity documents are not currently downloadable via our website. If you require one of these documents, please contact us. We apologise for any inconvenience.
CP Electronics Pre-Wired Corridor Module Dimming 5m Lead Black/Blue Coding
CP Electronics Pre-Wired Starter Module Package Dimming 6 Pole 4 Outputs 4 Pole Ceiling Rose and Connector 1m Lead Black/Blue Coding
CP Electronics Casambi Wireless Photo-Optic DALI Dim Switched Output IP40 Multi-Pyro PIR High Bay Presence Detector
CP Electronics Casambi Wireless Photo-Optic DALI Dim Switched Output Batten Mount IP40 Multi-Pyro PIR High Bay Presence Detector
CP Electronics Casambi Wireless Midrange DALI Dim Switched Output IP40 Flush Mounted PIR High Bay Presence Detector
CP Electronics Casambi Wireless DALI Dim Switched Output IP40 Flush Mounted PIR Presence Detector
CP Electronics Casambi Wireless No Outputs IP40 Flush Mounted PIR Presence Detector
CP Electronics Scene Setting Plate DALI Broadcast/DSI Digital Dimming White
CP Electronics In-Line DALI PSU
CP Electronics DALI/DSI Digital Dimming Miniature IP40 Ceiling Flush Mounted PIR Presence Detector with 1m Lead
CP Electronics Head End Cap White
CP Electronics Extender Bracket 16mm Hole and Bush White
CP Electronics Extender Bracket 20mm Hole and Bush White
CP Electronics DALI Dimming Miniature Retrofit IP65 Ceiling Luminaire Mounted PIR Presence Detector up to 10 Drivers (Pack of 20)
CP Electronics DNET1 Network IP65 Miniature Luminaire Mounted PIR Presence Detector
CP Electronics PRM Switching Miniature Retrofit IP65 Ceiling Luminaire Mounted PIR Presence Detector (20 Pack)
CP Electronics Sensor Ready (SR) Miniature IP65 Ceiling Luminaire Mounted PIR Presence Detector
CP Electronics PRM Switching Miniature IP40 Ceiling Flush Mounted PIR Presence/Absence Detector with 300mm Lead
CP Electronics PRM Switching Miniature IP40 Ceiling Flush Mounted PIR Presence/Absence Detector with 1m Lead
CP Electronics PRM Switching Miniature IP40 Ceiling Flush Mounted PIR Presence Detector with 300mm Lead
CP Electronics PRM Switching Miniature IP40 Ceiling Flush Mounted PIR Presence Detector with 1m Lead
CP Electronics 1-10V Analogue Dimming Standard In-Rush Relay up to 10 Drivers/Ballasts
CP Electronics 1-10V Analogue Dimming Slimline PSU Presence Detection In-Rush Relay up to 4 Drivers
CP Electronics DALI/DSI Digital Dimming Standard PSU Presence/Absence Detection In-Rush Relay up to 10 Drivers/Ballasts
Energy efficiency
Our energy efficiency program provides a suite of products and solutions designed to reduce energy consumption and deliver energy savings. We also have a team of product specialists and technical experts on hand to guide and support you throughout your project.
Energy efficiencySustainability
At Legrand we are committed to improving lives and this means creating a more sustainable world for everybody. We specialise in electrical and digital infrastructure, we provide solutions for buildings that are simple, innovative and sustainable in their usage and by design.
Sustainability