Legrand Protective Terminal Shield
Legrand
Legrand Protective Terminal Shield
REF. 001691
EAN.
3245060016913
£9.64
/
1 piece
Product available in
5 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Surface protection | Untreated |
Colour | Grey |
RAL-number | 7001 |
---|---|
Width | 1000 mm |
Height | 45 mm |
Documents
1 document
Instruction manual
1 document
Catalogue page
SELECT AN ACTION