DX³ 5mm Diameter Padlock
DX³
Legrand
DX³ 5mm Diameter Padlock
REF. 406313
EAN.
3245064063135
£37.61
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material lock case | Steel |
---|---|
Lock width | 30 mm |
Discus model | No |
Material (lock) shackle | Stainless steel |
Bracket height | 20 mm |
---|---|
Shackle width | 20 mm |
Shackle diameter | 5 mm |
With combination lock | No |
Documents
1 document
Catalogue page
SELECT AN ACTION