Protection, control & measurement
Legrand’s protection, control and measurement devices offer a variety of enhanced features and added benefits.
Legrand Single Phase Solid Core Current Transformer 1000/5 15VA
Excluding VAT
DX³-ID 2 Pole 80A AC Type RCD 100mA
Excluding VAT
Legrand Isolating Transformer Single Phase 230/400V 115V 160VA with Centre Tap
Excluding VAT
DX³ 10000A 1 Pole 80A MCB C Curve 16kA
Excluding VAT
RX³ 2 Pole 25A AC Type RCD 100mA
Excluding VAT
DX³-IS 63A 4 Pole Switch Disconnector 400V AC
Excluding VAT
CX³ 40A 2 Pole Power Contactor 2 N/O with 230V AC Coil and Handle
Excluding VAT
Legrand Single Phase Solid Core Current Transformer 800/5 12VA
Excluding VAT
DX³-IS 125A 3 Pole Switch Disconnector 400V AC
Excluding VAT
MicroRex Time Switch 230V AC 16A Changeover Contact 24 Hour with Reserve
Excluding VAT
CX³ 25A 4 Pole Power Contactor 4 N/C with 230V AC Coil
Excluding VAT
Legrand SP 51 Isolating Fuse Carrier with Protected Terminals 14mm x 51mm 3 Pole + Disconnectable Neutral
Excluding VAT
Legrand Transformer Single Phase 230/400V 24/48V 63VA
Excluding VAT
Legrand Safety Isolating Transformer Single Phase 230/400V 115/230V 63VA
Excluding VAT
Legrand Safety Isolating Transformer Single Phase 230/400V 24/48V 40VA
Excluding VAT
DX³-IS 100A 4 Pole Switch Disconnector 400V AC with Red Handle
Excluding VAT
Legrand Safety Isolating Transformer Single Phase 230/400V 12/24V 100VA
Excluding VAT
Legrand Safety Isolating Transformer Single Phase 230/400V 24/48V 100VA
Excluding VAT
Legrand Transformer Single Phase 230/400V 24/48V 40VA
Excluding VAT
Legrand Safety Isolating Transformer Single Phase 230/400V 115/230V 40VA
Excluding VAT
CX³ 25A 4 Pole Power Contactor 2 N/C + 2 N/O with 230V AC Coil
Excluding VAT
Legrand Safety Transformer 230V 12/24V 25VA
Excluding VAT
Legrand Safety Isolating Transformer Single Phase 230/400V 24V 100VA
Excluding VAT
Legrand Isolating Transformer Single Phase 230/400V 115/230V 100VA
Excluding VAT
Energy efficiency
Our energy efficiency program provides a suite of products and solutions designed to reduce energy consumption and deliver energy savings. We also have a team of product specialists and technical experts on hand to guide and support you throughout your project.
Energy efficiencySustainability
At Legrand we are committed to improving lives and this means creating a more sustainable world for everybody. We specialise in electrical and digital infrastructure, we provide solutions for buildings that are simple, innovative and sustainable in their usage and by design.
Sustainability