-
Number of conductors (without earthing)
-
Number of conductors (without earthing)
-
Number of conductors (without earthing)
-
Power supply position
-
Rated current AC 50 Hz
-
Rated current AC 50 Hz
-
Rated current AC 50 Hz
-
Rated voltage AC 50 Hz
-
Number of CEE socket outlets
-
Phase selection
-
Flexible
-
Length
-
Length
-
With locking
-
Length
-
Length
-
Length
-
Length
-
Model
-
Model
-
Branch off type
-
Number of tap-off units
-
Number of tap-off units
-
Number of tap-off units
-
Number of tap-off units
-
Number of tap-off units
-
Number of tap-off units
-
Number of NEMA socket outlets
-
Type of socket outlets
-
Protection
-
Number of poles
-
Number of poles
-
Number of other socket outlets
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Degree of protection (IP)
-
Colour
-
Colour
Electrak 32 Single Sided Dual Circuit Busbar 25A 4 Pole + Earth + Comms Suspended Feed Unit Left Hand with Right End Stop IP4X
Excluding VAT
Electrak 32 Single Sided Dual Circuit Busbar 25A 4 Pole + Earth + Comms Suspended Feed Unit Right Hand with Left End Stop IP4X
Excluding VAT
Electrak 32 Double Sided Dual Circuit Busbar 25A 4 Pole + Earth + Comms Suspended Feed Unit Left Hand with Right End Stop IP4X
Excluding VAT
Electrak 32 Double Sided Dual Circuit Busbar 25A 4 Pole + Earth + Comms 4 Outlet Trunking Length 2m IP4X
Excluding VAT
Electrak 32 Double Sided Dual Circuit Busbar 25A 4 Pole + Earth + Comms Suspended Feed Unit Right Hand with Left End Stop IP4X
Excluding VAT
Electrak 32 Single Sided Dual Circuit Busbar 40A 4 Pole + Earth + Comms Suspended Feed Unit Left Hand with Right End Stop IP4X
Excluding VAT
Electrak Busbar 2 Pole + Earth + Comms (L1+N1) 13A Fused Tap-Off 3m IP4X
Excluding VAT
Electrak Busbar 2 Pole + Earth (L1+N1) 13A Fused Rewirable Tap-Off IP4X
Excluding VAT
Electrak Busbar 2 Pole + Earth + Comms (L1+N1) 13A Fused Tap-Off 2m IP4X
Excluding VAT
Electrak Busbar 2 Pole + Earth + Comms (L1+N1) 13A Fused Tap-Off 5m IP4X
Excluding VAT
Electrak 32 Single Sided Dual Circuit Busbar 40A 4 Pole + Earth + Comms 3 Outlet Trunking Length 3m IP4X
Excluding VAT
Electrak 32 Double Sided Dual Circuit Busbar 40A 4 Pole + Earth + Comms Suspended Feed Unit Left Hand with Right End Stop IP4X
Excluding VAT
Electrak 32 Single Sided Dual Circuit Busbar 25A 4 Pole + Earth + Comms 2 Outlet Trunking Length 2m IP4X
Excluding VAT
Electrak 32 Single Sided Dual Circuit Busbar 25A 4 Pole + Earth + Comms 4 Outlet Trunking Length 2m IP4X
Excluding VAT
Electrak 32 Double Sided Dual Circuit Busbar 25A 4 Pole + Earth + Comms 7 Outlet Trunking Length 2m IP4X
Excluding VAT
Electrak Busbar 2 Pole + Earth + Comms (L2+N2) 13A Fused Tap-Off 5m IP4X
Excluding VAT
Electrak 32 Double Sided Dual Circuit Busbar 25A 4 Pole + Earth + Comms 6 Outlet Trunking Length 3m IP4X
Excluding VAT
Electrak 32 Double Sided Dual Circuit Busbar 25A 4 Pole + Earth + Comms 11 Outlet Trunking Length 3m IP4X
Excluding VAT
Electrak 32 Double Sided Dual Circuit Busbar 40A 4 Pole + Earth + Comms 4 Outlet Trunking Length 2m IP4X
Excluding VAT
Electrak 32 Single Sided Dual Circuit Busbar 40A 4 Pole + Earth + Comms Suspended Feed Unit Right Hand with Left End Stop IP4X
Excluding VAT
Electrak 32 Single Sided Dual Circuit Busbar 25A 4 Pole + Earth + Comms 3 Outlet Trunking Length 3m IP4X
Excluding VAT
Electrak 32 Single Sided Dual Circuit Busbar 40A 4 Pole + Earth + Comms 2 Outlet Trunking Length 2m IP4X
Excluding VAT
Electrak 32 Single Sided Dual Circuit Busbar 40A 4 Pole + Earth + Comms 4 Outlet Trunking Length 2m IP4X
Excluding VAT
Electrak 32 Double Sided Dual Circuit Busbar 40A 4 Pole + Earth + Comms 7 Outlet Trunking Length 2m IP4X
Excluding VAT