-
CEE socket outlet 16 A
-
CEE socket outlet 32 A
-
CEE socket outlet 63 A
-
Housing material
-
Housing material
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
CEE socket outlet 125 A
-
Protection
-
Earth leakage switch
-
Military model
-
Power supply/connection possibility
-
Diameter cable entry
-
Diameter cable entry
-
Handling
-
Number of miniature circuit breakers (MCB)
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Colour
-
Colour
Hypra IP44 16A 2 Pole Surface Mounting Socket Back Box Plastic
Excluding VAT
Hypra IP44 32A 2/3 Pole + Earth and 3 Pole + Neutral + Earth Surface Mounting Socket Back Box Metal
Excluding VAT
Hypra IP44 16A 2 Pole + Earth Through Entry Surface Mounting Socket Back Box Plastic
Excluding VAT
Hypra IP44 16A 3 Pole + Earth and 3 Pole + Neutral + Earth Surface Mounting Socket Back Box Plastic
Excluding VAT
Hypra IP44 16A 3 Pole + Earth and 3 Pole + Neutral + Earth Through Entry Surface Mounting Socket Back Box Plastic
Excluding VAT
Hypra IP44 16A 2 Pole + Earth Surface Mounting Socket Back Box Plastic
Excluding VAT
Hypra IP44 16A 3 Pole + Earth and 3 Pole + Neutral + Earth Surface Mounting Socket Back Box Metal
Excluding VAT
Hypra IP44 32A 2/3 Pole + Earth and 3 Pole + Neutral + Earth Surface Mounting Socket Back Box Plastic
Excluding VAT
Hypra IP44 32A 2/3 Pole + Earth and 3 Pole + Neutral + Earth Through Entry Surface Mounting Socket Back Box Plastic
Excluding VAT