Lighting & energy controls
Lighting and energy controls provide energy efficient solutions for commercial, public sector and domestic environments. Standalone presence detectors are designed to ensure energy is saved by reducing the amount of time lighting is left on, whilst lighting control systems have the capability to control the lighting levels to ensure maximum comfort and efficiency.
Energy Saving
With an increasing demand for sustainability, CP Electronics lighting and energy controls play a key part in reducing the energy consumption of a building.
Maintenance contracts
Being forced to completely refit a new lighting control solutions can be a costly and time consuming process, therefore the utilisation of the maintenance contracts we offer makes complete sense.
BIM
Through the use of BIM, our products are integrated digitally as 3D models that can be used by the project design team, construction team and passed to the building owner.
Product selection
Standalone PIR presence detectors
Standalone microwave presence detectors
Lighting control systems
Lighting connection / distribution systems
Wireless lighting controls
Presence detectors for luminaire integration
Presence detectors for systems integration
Electronic switches
Accessories & infrared handsets
Conformity Documents
Unfortunately, our conformity documents are not currently downloadable via our website. If you require one of these documents, please contact us. We apologise for any inconvenience.
CP Electronics Touch Activated Time Lag Switch with Voltage Free Contact
CP Electronics Touch Activated Time Lag Switch with IP66 Rating
CP Electronics Touch Activated Time Lag Switch with IP66 Rating and Permanent Neon Indicator
CP Electronics Push Button Time Lag Switch with Temporary LED Indicator
CP Electronics High Output Run Back Time Lag Switch
CP Electronics Plate Mounted Adjustable Boost Time Lag Switch
CP Electronics Miniature Microwave Extender Bracket 16mm Hole and Bush White
CP Electronics Miniature Microwave Extender Bracket 20mm Hole and Bush White
CP Electronics PRM Switching Vitesse Modular 4 to An-10 Pluggable Interface Module
CP Electronics Extender Module Switching 4 Pole 4 Outputs
CP Electronics Basic Switching Compact IP40 Ceiling Flush Mounted PIR Presence Detector with 3m Lead
CP Electronics PRM Switching Compact IP40 Ceiling Flush Mounted PIR Presence/Absence Detector
CP Electronics PRM Switching Miniature IP40 Ceiling Flush/Surface Mounted PIR Presence Detector with 3m Lead with Pre-Wired PSU
CP Electronics 4 Pole 3 Core 3m 1mm² LSF Luminaire Lead White Plug
CP Electronics 4 Pole 3 Core 3m 1.5mm² LSF Luminaire Lead White Plug
CP Electronics 4 Pole 3 Core 5m 1mm² LSF Luminaire Lead White Plug
CP Electronics 4 Pole 3 Core 5m 1.5mm² LSF Luminaire Lead White Plug
CP Electronics 4 Pole 3 Core 8m 1mm² LSF Luminaire Lead White Plug
CP Electronics 4 Pole 3 Core 8m 1.5mm² LSF Luminaire Lead White Plug
CP Electronics 4 Pole 3m 1mm² An-10 to Vitesse Modular 4 Single Detector Lead for PRM Switching Single Channel
CP Electronics 4 Pole 3m 1mm² Single Detector Lead for Basic Switching Single Channel
CP Electronics 4 Pole 3m 1mm² Single Detector Lead for PRM Switching
CP Electronics 4 Pole 4 Core 3m 1mm² LSF Luminaire Lead Red Plug
CP Electronics 4 Pole 4 Core 3m 1.5mm² LSF Luminaire Lead Red Plug
Energy efficiency
Our energy efficiency program provides a suite of products and solutions designed to reduce energy consumption and deliver energy savings. We also have a team of product specialists and technical experts on hand to guide and support you throughout your project.
Energy efficiencySustainability
At Legrand we are committed to improving lives and this means creating a more sustainable world for everybody. We specialise in electrical and digital infrastructure, we provide solutions for buildings that are simple, innovative and sustainable in their usage and by design.
Sustainability