Control
Developments within Legrand's isolation, control and signalling range include DX3 isolating switches which boast the same design improvements as DX3 MCBs, RCDs, RCBOs and in addition, CX3 contactors which are available with or without a handle.
DX3 Isolating switches | Changeover switches | Transformers and power supplies | CX3 power contactors | Time switches
Legrand Safety Isolating Transformer Single Phase 230/400V 12/24V 160VA
Excluding VAT
Legrand Safety Isolating Transformer Single Phase 230/400V 24V 160VA
Excluding VAT
Legrand Safety Isolating Transformer Single Phase 230/400V 24/48V 630VA
Excluding VAT
Legrand Transformer Single Phase 230/400V 24/48V 630VA
Excluding VAT
Legrand Transformer Single Phase 230/400V 24/48V 1600VA
Excluding VAT
Vistop 63A 3 Pole Switch Disconnector with Front Handle
Excluding VAT
Vistop 100A 3 Pole Switch Disconnector with Front Handle
Excluding VAT
Vistop 125A 3 Pole Switch Disconnector with Front Handle
Excluding VAT
Vistop 5A Auxiliary Switch Main Contact
Excluding VAT
CX³ 32A Double 2 Way Changeover Switch
Excluding VAT
Legrand Safety Transformer 230V 12/24V 63VA
Excluding VAT
Legrand Safety Transformer 230V 12/24V 40VA
Excluding VAT
Legrand Isolating Transformer Single Phase 230/400V 115V 63VA with Centre Tap
Excluding VAT
Legrand Isolating Transformer Single Phase 230/400V 115V 160VA with Centre Tap
Excluding VAT
Legrand Isolating Transformer Single Phase 230/400V 115V 220VA with Centre Tap
Excluding VAT
Legrand Isolating Transformer Single Phase 230/400V 115V 630VA with Centre Tap
Excluding VAT
Legrand Transformer Single Phase 230/400V 24/48V 40VA
Excluding VAT
Legrand Transformer Single Phase 230/400V 24/48V 63VA
Excluding VAT
Legrand Transformer Single Phase 230/400V 24/48V 100VA
Excluding VAT
DX³-IS 125A 4 Pole Switch Disconnector 400V AC
Excluding VAT
Legrand Time-Lag Switch 230V AC 16A 0.5 Second to 10 Minute
Excluding VAT
DX³-IS 16A 1 Pole Switch Disconnector 250V AC
Excluding VAT
DX³-IS 63A 2 Pole Switch Disconnector 400V AC with Red Handle
Excluding VAT
DX³-IS 100A 2 Pole Switch Disconnector 400V AC with Red Handle
Excluding VAT
Energy efficiency
Our energy efficiency program provides a suite of products and solutions designed to reduce energy consumption and deliver energy savings. We also have a team of product specialists and technical experts on hand to guide and support you throughout your project.
Energy efficiencySustainability
At Legrand we are committed to improving lives and this means creating a more sustainable world for everybody. We specialise in electrical and digital infrastructure, we provide solutions for buildings that are simple, innovative and sustainable in their usage and by design.
Sustainability