This product is obsolete
CP Electronics PRM Switching Miniature IP40 Ceiling Flush/Surface Mounted PIR Presence Detector with 1m Lead
CP ELECTRONICS
CP Electronics PRM Switching Miniature IP40 Ceiling Flush/Surface Mounted PIR Presence Detector with 1m Lead
REF. EBMHS-PRM-SL-L1
EAN.
5012774628637
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Background monitoring | No |
---|---|
With acoustic sensor | No |
With connection cable | No |
---|---|
Connection cable length | 0 mm |
Documents
2 documents
Technical Sheet
Installation Guide
SELECT AN ACTION