CP Electronics DALI/DSI Digital Dimming Standard IP40 PSU Presence/Absence Detection In-Rush Relay up to 10 Drivers
CP ELECTRONICS
CP Electronics DALI/DSI Digital Dimming Standard IP40 PSU Presence/Absence Detection In-Rush Relay up to 10 Drivers
REF. MWS5-PSU-DDR
EAN.
5012774786535
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Background monitoring | No |
---|---|
With acoustic sensor | No |
With connection cable | No |
---|---|
Connection cable length | 0 mm |
Documents
1 document
Installation Guide
SELECT AN ACTION