CP Electronics DALI/DSI Digital Dimming Miniature IP40 Ceiling Mounted PIR Presence/Absence Detector with PSU up to 10 Drivers
Presence Detector
CP ELECTRONICS
CP Electronics DALI/DSI Digital Dimming Miniature IP40 Ceiling Mounted PIR Presence/Absence Detector with PSU up to 10 Drivers
REF. EBMHS-DD-SA-C
EAN.
5012774620884
The small but highly capable EBMHS detector is supplied pre-wired, and with a connector that snap-fits into the power supply unit (PSU) for ease of installation
5 year warranty
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Background monitoring | No |
---|---|
With acoustic sensor | No |
With connection cable | No |
---|---|
Connection cable length | 0 mm |
Documents
2 documents
Installation Guide
Technical Sheet
SELECT AN ACTION