This product is obsolete
CP Electronics DALI Dimming Miniature Retrofit Low Temp IP65 Ceiling Luminaire Mounted PIR Presence Detector up to 10 Drivers
Presence Detector
CP ELECTRONICS
CP Electronics DALI Dimming Miniature Retrofit Low Temp IP65 Ceiling Luminaire Mounted PIR Presence Detector up to 10 Drivers
REF. EBMPIR-MB-DD-LT30
EAN.
5012774620976
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Presence detector |
---|---|
Sensor type | Passive infrared |
With DALI interface | Yes |
Constant light control | Yes |
HVAC-control | No |
Forced switch off | Yes |
Animal zone | No |
Creep-under protection | No |
Background monitoring | No |
Networkable | No |
Optimum mounting height | 7 m |
Staircase light controller | Yes |
Bridging switch | No |
Max. reach sideways | 8 m |
Max. reach frontally | 8 m |
Diameter reach on floor | 16 m |
Suitable for wireless transmission | No |
Remote operation | Yes |
Supplied remote control | Yes |
Response value sensitivity adjustable | Yes |
Response value luminosity adjustable | Yes |
With signal unit | No |
Teach-function for response value luminosity | No |
Dim function with dimmer basic element | Yes |
Mounting method | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | White |
RAL-number (similar) | 9002 |
Transparent | No |
Degree of protection (IP) | IP65 |
Degree of impact strength (IK) | IK05 |
Voltage type | AC |
---|---|
Frequency | 50-50 Hz |
Nominal voltage | 230-230 V |
Min. switch-on time | 0.5 s |
Max. duty cycle | 99 min |
Switch-off delay | 10 s |
Switching-on delay | 1 s |
Detection angle horizontal | 360-360 ° |
Pivoting range sensor, horizontal | 0-0 ° |
Pivoting range sensor, vertical | 0-0 ° |
Response value luminosity | 0-2000 lx |
Max. switching power | 460 W |
Suitable for C-load | No |
Temperature | -30-35 °C |
Number of switching zones | 1 |
Max. starting current | 80 A |
Control current | 2.22173913 mA |
Substation input | No |
With alarm function | No |
With acoustic sensor | No |
Width | 33 mm |
Height | 28 mm |
Depth | 144 mm |
Built-in depth | 20 mm |
With connection cable | No |
Connection cable length | 0 mm |
Operating / setting temperature | -30-35 °C |
Storage temperature | -30-50 °C |
Standby consumption | 2.24347826 mA |
Mandatory neutral | Yes |
Terminal marking indication | No |
Cable nature for connection | Not applicable |
Label space/information surface | No |
Entry membrane gland type | Not applicable |
Auto switch | No |
Documents
2 documents
Installation Guide
Technical Sheet
SELECT AN ACTION