CP Electronics Basic Switching Low Profile IP40 Ceiling Flush Mounted PIR Occupancy Sensor
CP ELECTRONICS
CP Electronics Basic Switching Low Profile IP40 Ceiling Flush Mounted PIR Occupancy Sensor
REF. GEFL
EAN.
5012774629269
A simple to install PIR sensor for small projects working to a budget
5 year warranty
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Background monitoring | No |
---|---|
With acoustic sensor | No |
With connection cable | No |
---|---|
Connection cable length | 0 mm |
Documents
2 documents
Installation Guide
Technical Sheet
SELECT AN ACTION