CP Electronics Basic Switching Infrared Programmable IP40 Ceiling Flush Mounted PIR Occupancy Sensor
CP ELECTRONICS
CP Electronics Basic Switching Infrared Programmable IP40 Ceiling Flush Mounted PIR Occupancy Sensor
REF. GEFL-IR
EAN.
5012774629290
5 year warranty
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Background monitoring | No |
---|---|
With acoustic sensor | No |
With connection cable | No |
---|---|
Connection cable length | 0 mm |
Documents
2 documents
Technical Sheet
Installation Guide
SELECT AN ACTION