MyHOME_Up data sheets

The documents within the table below give further technical guidance for the installation of MyHOME_Up products.

Please note: not all products within the range are featured within the below table, if the product you are looking for is not shown then please click here and search by catalogue number, alternatively you can contact our technical team for further support.

 Technical data information 
MyHOME_Up server
Universal dimmer 2x300W (F418U2)
4 relay actuator 2A (F411/4)
2 relay actuator 10A (F411/U2)
Actuator 2 relays (F430/2)
Thermostat with display (H4691 and LN4691)
Compact power supply unit (E49)
Special control (067553 and H4651M2) 
BUS cable (L4669)
BUS-SCS white cable (336905) 
Roller shutter actuator (F401)
1 relay actuator 10A (F411/1N)
Additional power supply 230V (346020)
Dimmer for electronic ballast 1-10V (F413N)
Hometouch (067259)
Basic contacts interface (3477)
Basic control actuator (3476)
8 key multifunction control BUS (067592) 
Controller 8 outputs with dimming (002633)
1 relay actuator 10A (F411U1)
Actuator 4 relays (F430/4)
SCS/DALI gateway (F429)
Contact interface in DIN module (F428)