Bticino door entry systems

Bticino door entry systems can accommodate any type of project - they're easy to install whether you're working on a single house or an entire group of apartments. The ability to use existing cables also makes Bticino door entry systems the ideal solution for refurbishment projects.

Multiple possibilities ... just 2 wires

Exceptional audio and video performance and fast, simple installation can be achieved with two wire plug and play technology.

Combine the simplicity of Bticino’s two wire technology with its sleek range of entrance panels, internal hands free units and handsets for a stylish finish to your installation.

A system may include up to:

  • 3900 apartments
  • 5 Handsets per apartment
  • 39 Risers with independent audio mode
  • 96 Video entrance panels
  • Operable range of 600m between entrance panel and handset

Two wire technology allows you to easily extend beyond a simple door entry system to offering home automation solutions to your client. Working on the same backbone, Legrand’s smart home systems are simple to install and are capable of simultaneously controlling lighting, heating, blinds and even multimedia distribution.

To find out more about our home automation systems click here

Access our Bticino configurator to create a bespoke multi-dwelling door entry systems click here

Legrand also offers IP door entry and access control. For more information please contact us