Entrance panels
Bticino Sfera modular entrance panels offer a selection of functions and finishes to suit any installation. The modular composition of Sfera allows a range of functions to be combined with the finish of your choice.
Whatever the requirements of your project, Sfera entrance panels offer the functionality you need. From basic audio door entry to wide angled cameras with night and day vision.
- Door lock release functions – with keypad or with key card
- Wide field of view – horizontal 135°, vertical 96°
- Easy to use for wheelchair users
- Night and day camera - Sharp, perfect images even in limited light conditions, thanks to IR LEDs
- Suitable for use with hearing aids (via T selector)
- Easy to use for visually impaired people thanks to speech synthesis
STANDARD FINISHES:
- All white (white)
- All street (grey)
- All metal (silver)
VANDAL RESISTANT (Sfera ROBUR)
Robust materials and optional flush mounting boxes provide increased safety and prevent removal of the device.
- High quality reinforced components
- A slim profile which only protrudes 20.5mm from the wall
- Surface mounting and rainshield options available IP54/up to IK10
Sfera audio video door entry from Bticino
Bticino's SFERA modular entrance panel range offers a selection of functions and finishes to suit any installation.
Bticino new Sfera wall mounting installation
Sfera's modern, sleek design is suitable for residential and commercial developments. Exceptional audio and video performance and fast, simple installation can be achieved with 2 wire plug and play technology.
Bticino new Sfera flush mounting installation
Sfera's modern, sleek design is suitable for residential and commercial developments. Exceptional audio and video performance and fast, simple installation can be achieved with 2 wire plug and play technology.
Bticino Sfera Robur wall mounting installation
Sfera Robur... robust materials provide increased safety and prevent removal of the device.
Bticino Sfera Robur wall mounting installation
Sfera Robur... robust materials provide increased safety and prevent removal of the device.