Protection, control & measurement
Legrand’s protection, control and measurement devices offer a variety of enhanced features and added benefits.
DX³ 10000A 1 Pole 20A MCB B Curve 16kA
Excluding VAT
Legrand Protective Terminal Shield
Excluding VAT
DX³ 6000A 2 Pole 50A AC Type RCBO C Curve 30mA
Excluding VAT
DX³ 6000A 2 Pole 32A AC Type RCBO C Curve 30mA
Excluding VAT
DX³ 6000A 1 Pole + Neutral 16A AC Type RCBO C Curve 30mA
Excluding VAT
Legrand DIN Rail Mounting Claw 10mm
Excluding VAT
DX³ 6000A 1 Pole 6A MCB B Curve 10kA
Excluding VAT
DX³ Spacing Unit for Heat Reduction
Excluding VAT
DX³ 6000A 1 Pole + Neutral 16A AC Type RCBO C Curve 10mA
Excluding VAT
DX³ Padlock Support for MCBs, RCDs or Switch Disconnectors
Excluding VAT
DX³ 5mm Diameter Padlock
Excluding VAT
DX³ 6000A 2 Pole 20A AC Type RCBO C Curve 10mA
Excluding VAT
DX³ 6000A 4 Pole 63A AC Type RCBO C Curve 300mA
Excluding VAT
Legrand 125A Type aM HRC Blade Type Cartridge Fuse with Indicator Size 0
Excluding VAT
DX³ 6000A 1 Pole + Neutral 40A AC Type RCBO C Curve 300mA
Excluding VAT
Legrand 160A Type gG HRC Blade Type Cartridge Fuse with Indicator Size 1
Excluding VAT
DX³ 10000A 4 Pole 50A MCB C Curve 16kA
Excluding VAT
Legrand Transformer Single Phase 230/400V 24/48V 400VA
Excluding VAT
Legrand 200A Type gG HRC Blade Type Cartridge Fuse with Indicator Size 0
Excluding VAT
DX³-ID 2 Pole 40A AC Type RCD 300mA
Excluding VAT
DX³ 6000A 2 Pole 20A AC Type RCBO C Curve 30mA
Excluding VAT
DX³ 6000A 2 Pole 40A AC Type RCBO C Curve 30mA
Excluding VAT
DX³ 6000A 2 Pole 63A AC Type RCBO C Curve 30mA
Excluding VAT
Legrand 100A Type aM HRC Blade Type Cartridge Fuse with Indicator Size 0
Excluding VAT
Energy efficiency
Our energy efficiency program provides a suite of products and solutions designed to reduce energy consumption and deliver energy savings. We also have a team of product specialists and technical experts on hand to guide and support you throughout your project.
Energy efficiencySustainability
At Legrand we are committed to improving lives and this means creating a more sustainable world for everybody. We specialise in electrical and digital infrastructure, we provide solutions for buildings that are simple, innovative and sustainable in their usage and by design.
Sustainability